2.90.12 PWM_GeneratorInterruptDisable Function
C
inline static void PWM_GeneratorInterruptDisable(PWM_GENERATOR genNum, PWM_GENERATOR_INTERRUPT interrupt);
Summary
This inline function disables interrupt requests for the PWM Generator selected by the argument PWM_GENERATOR Enum.
Description
This function disables interrupt requests for the PWM Generator.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| interrupt | PWM generator interrupt source |
Returns
None.
Example
enum PWM_GENERATOR genNum;
enum PWM_GENERATOR_INTERRUPT interrupt;
genNum = PWM_GENERATOR_1;
interrupt = PWM_GENERATOR_INTERRUPT_TRIGGER;
PWM_GeneratorInterruptDisable(genNum, interrupt);
Remarks
None.