2.90.30 PWM_PhaseSet Function
C
inline static void PWM_PhaseSet(PWM_GENERATOR genNum,uint32_t phase)
Summary
Sets the phase value in count for the PWM generator specific Time Base.
Description
This function sets the phase for the specified PWM generator's time base, allowing you to adjust the signal's phase relative to other signals.
Precondition
Refer datasheet for valid size of data bits.
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
| phase | PWM generator phase value in count |
Returns
None
Example
uint16_t phase; phase = 0xFFFF; PWM_PhaseSet(PWM_GENERATOR_1, phase);
Remarks
None