2.90.7 PWM_Enable Function
C
inline static void PWM_Enable(void)
Summary
Enables all PWM generators.
Description
This function activates all PWM generators in the module, allowing them to start generating PWM signals. It is useful when enabling the entire module for the first time or after a reset.
Precondition
None
Parameters
None
Returns
None
Example
PWM_Enable();
Remarks
None