2.90.20 PWM_OverrideDataGet Function
C
inline static uint16_t PWM_OverrideDataGet(PWM_GENERATOR genNum)
Summary
This inline function gets PWM override value for the PWM Generator selected by the * argument PWM_GENERATOR Enum
Description
This function retrieves the override data for the specified PWM generator. The override data affects the behavior of the PWM signal, and this function allows you to read its current value.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
Returns
Override data for the PWM Generator selected by the argument PWM_GENERATOR.
Example
enum PWM_GENERATOR genNum;
uint16_t overrideData;
genNum = PWM_GENERATOR_1;
overrideData = PWM_OverrideDataGet(genNum, overrideData);
Remarks
None