2.90.9 PWM_GeneratorEnable Function
C
inline static void PWM_GeneratorEnable(PWM_GENERATOR genNum)
Summary
Enables the specific PWM generator.
Description
This function activates a PWM generator specified by the argument `genNum`, allowing it to start generating PWM signals.
Precondition
None
Parameters
Param | Description |
---|---|
genNum | PWM generator number |
Returns
None
Example
PWM_GeneratorEnable(PWM_GENERATOR_1);
Remarks
None