2.90.24 PWM_OverrideHighDisable Function
C
inline static void PWM_OverrideHighDisable(PWM_GENERATOR genNum)
Summary
This inline function disables PWM override on PWMH output for specific PWM generator selected by the argument PWM_GENERATOR Enum
Description
This function disables the override functionality on the PWMxH output for the specified PWM generator.
Precondition
None
Parameters
| Param | Description |
|---|---|
| genNum | PWM generator number |
Returns
None
Example
PWM_OverrideHighDisable(PWM_GENERATOR_1);
Remarks
None