8.2.250 GMAC Express MAC Length Field Frame Errors Register

Name: GMAC_EMAC_LFFE
Offset: 0x1194
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       LFER[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 LFER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – LFER[9:0] Length Field Frame Errors

Counts the number of frames received that have a measured length shorter than that extracted from the length field (bytes 13 and 14). This condition is only counted if the value of the length field is less than 0x0600, the frame is not of excessive length and checking is enabled through bit 16 of the Network Configuration register.