8.2.143 GMAC ENST On Time Queue Register x
| Name: | GMAC_ENST_ON_Qx |
| Offset: | 0x0820 + x*0x04 [x=0..5] |
| Reset: | 0x0001FFFF |
| Property: | R/W |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ON_TIME[16] | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON_TIME[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ON_TIME[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 16:0 – ON_TIME[16:0] Time When Queue is Open
Defines the seconds of the time for which the queue is open.