8.2.238 GMAC Express MAC Pause Frames Received Register

Name: GMAC_EMAC_PFR
Offset: 0x1164
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – PFRX[15:0] Pause Frames Received Register

Counts the number of pause frames received without error.