8.2.146 GMAC Frame Elimination Timeout Register
| Name: | GMAC_FRER_TIMEOUT |
| Offset: | 0x8A0 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TIMEOUT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TIMEOUT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – TIMEOUT[15:0] Sequence Recovery Timer Restart Period for Credit Based Streams
Determines when the sequence recovery timers are restarted and used by all of the configured CB streams. It is programmed as a count of 8192 rx_clk periods. 8192 rx_clk periods is 65.536 microseconds at gigabit speed and 327.68 microseconds at 100M speed. This allows a max timeout value of about 4 seconds at gigabit speed.