8.2.257 GMAC Express MAC UDP Checksum Errors Register

Name: GMAC_EMAC_UCE
Offset: 0x11B0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 UCKER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – UCKER[7:0] UDP Checksum Errors

Counts the number of frames discarded due to an incorrect UDP checksum, but are between 64 and 1518 bytes (1536 bytes if bit 8 is set in the Network Configuration register, 10240 bytes if bit 3 is set in the Network Configuration register) and do not have a CRC error, an alignment error, nor a symbol error.