8.2.293 GMAC Express MAC Transmit Queue Bandwidth Rate Limit Register
| Name: | GMAC_EMAC_TQBWRL |
| Offset: | 0x1590 |
| Reset: | 0 |
| Property: | R/W |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ALLOCQ0[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – ALLOCQ0[7:0] DWRR Weighting or ETS Bandwidth Allocation for EMAC
Defines the value of Deficit Weighted Round Robin (DWRR) or Enhanced Transmission Selection (ETS - 802.1Qaz).