8.2.272 GMAC Express MAC PTP Peer Event Frame Received Nanoseconds Register

Name: GMAC_EMAC_PEFRN
Offset: 0x11FC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
   RUD[29:24] 
Access RRRRRR 
Reset 000000 
Bit 2322212019181716 
 RUD[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RUD[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RUD[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 29:0 – RUD[29:0] Register Update

Updated with the value that the 1588 Timer Nanoseconds register holds when the SFD of a PTP receive primary event crosses the MII interface. An interrupt is issued when the register is updated.