8.2.70 GMAC Single Collision Frames Register

Name: GMAC_SCF
Offset: 0x138
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       SCOL[17:16] 
Access RR 
Reset 00 
Bit 15141312111098 
 SCOL[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SCOL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 17:0 – SCOL[17:0] Single Collision

This register counts the number of frames experiencing a single collision before being successfully transmitted i.e., no underrun.