8.2.204 PTP Express MAC RX Unicast IP Destination Address Register

Name: GMAC_EMAC_RXUDAR
Offset: 0x10D4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RXUDA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RXUDA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RXUDA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RXUDA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RXUDA[31:0] Receive Unicast Destination Address

Unicast IP destination address used for detection of PTP frames on receive path.