8.2.275 GMAC Express MAC Transmit Pause Quantum 3 Register
| Name: | GMAC_EMAC_TXPQUANT3 |
| Offset: | 0x1268 |
| Reset: | 0xFFFFFFFF |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| QUANT_P7[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| QUANT_P7[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| QUANT_P6[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| QUANT_P6[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 31:16 – QUANT_P7[15:0] Priority 7 Transmit Pause Quantum
Transmit pause quantum. Written with the pause quantum value for pause frame transmission of priority 7.
Bits 15:0 – QUANT_P6[15:0] Priority 6 Transmit Pause Quantum
Transmit pause quantum. Written with the pause quantum value for pause frame transmission of priority 6.