8.2.291 GMAC Express MAC Screening Type 2 Register x
Screening type 2 registers are used to allocate up to 6 priority queues to received frames based on the VLAN priority field of received ethernet frames.
| Name: | GMAC_EMAC_ST2Rx |
| Offset: | 0x1540 + x*0x04 [x=0..1] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| COMPCE | COMPC[4:0] | COMPBE | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| COMPB[4:0] | COMPAE | COMPA[4:3] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| COMPA[2:0] | ETHE | I2ETH[2:0] | VLANE | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLANP[2:0] | QNB[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 30 – COMPCE Compare C Enable
| Value | Description |
|---|---|
| 0 | Comparison via the register designated by index COMPC is disabled. |
| 1 | Comparison via the register designated by index COMPC is enabled. |
Bits 29:25 – COMPC[4:0] Index of Screening Type 2 Compare Word 0/Word 1 register x
COMPC is a pointer to the compare registers GMAC_EMAC_ST2CW0R and GMAC_EMAC_ST2CW1R. When COMPCE is set, the compare is true if the data at the frame offset ANDed with the value MASKVAL is equal to the value of COMPVAL ANDed with the value of MASKVAL.
Bit 24 – COMPBE Compare B Enable
| Value | Description |
|---|---|
| 0 | Comparison via the register designated by index COMPB is disabled. |
| 1 | Comparison via the register designated by index COMPB is enabled. |
Bits 23:19 – COMPB[4:0] Index of Screening Type 2 Compare Word 0/Word 1 register x
COMPB is a pointer to the compare registers GMAC_EMAC_ST2CW0R and GMAC_EMAC_ST2CW1R. When COMPBE is set, the compare is true if the data at the frame offset ANDed with the value MASKVAL is equal to the value of COMPVAL ANDed with the value of MASKVAL.
Bit 18 – COMPAE Compare A Enable
| Value | Description |
|---|---|
| 0 | Comparison via the register designated by index COMPA is disabled. |
| 1 | Comparison via the register designated by index COMPA is enabled. |
Bits 17:13 – COMPA[4:0] Index of Screening Type 2 Compare Word 0/Word 1 register x
COMPA is a pointer to the compare registers GMAC_EMAC_ST2CW0R and GMAC_EMAC_ST2CW1R. When COMPAE is set, the compare is true if the data at the frame offset ANDed with the value MASKVAL is equal to the value of COMPVAL ANDed with the value of MASKVAL.
Bit 12 – ETHE EtherType Enable
| Value | Description |
|---|---|
| 0 | EtherType match with bits 15:0 in the register designated by the value of I2ETH is disabled. |
| 1 | EtherType match with bits 15:0 in the register designated by the value of I2ETH is enabled. |
Bits 11:9 – I2ETH[2:0] Index of Screening Type 2 EtherType register x
When ETHE is set (bit 12), the field EtherType (last EtherType in the header if the frame is VLAN tagged) is compared with bits 15:0 in the register designated by the value of I2ETH.
Bit 8 – VLANE VLAN Enable
| Value | Description |
|---|---|
| 0 | VLAN match is disabled. |
| 1 | VLAN match is enabled. |
Bits 6:4 – VLANP[2:0] VLAN Priority
When VLAN match enable is set (bit 8), the VLAN priority field of the received frame is matched against bits 7:4 of this register.
Bits 2:0 – QNB[2:0] Queue Number (0–5)
If a match is successful, then the queue value programmed in QNB is allocated to the frame.