8.2.157 GMAC MMSL Error Statistics Register

Name: GMAC_MMSL_ESR
Offset: 0xF08
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SMD_ERROR_COUNT[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ASS_ERROR_COUNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:16 – SMD_ERROR_COUNT[7:0] Number of Rejected Frames or Fragments due to unknown SMD (Clear on read)

Returns the number of received MAC frames or fragments rejected due to unknown SMD value or arriving with an SMD-C when no frame is in progress, since the last read of the GMAC_MMSL_ESR.

Bits 7:0 – ASS_ERROR_COUNT[7:0] Number of Frames with Reassembly Errors (Clear on read)

Returns the number of frames with reassembly errors. The counter is incremented every time the ASSEMBLY_ERROR state in the receive processing state diagram is entered, since the last read of the GMAC_MMSL_ESR.