8.2.142 GMAC ENST Start Time Queue Register x

Name: GMAC_ENST_START_Qx
Offset: 0x0800 + x*0x04 [x=0..5]
Reset: 0x0001FFFF
Property: R/W

Bit 3130292827262524 
 START_SEC[1:0]START_NSEC[29:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 START_NSEC[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 
Bit 15141312111098 
 START_NSEC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 START_NSEC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:30 – START_SEC[1:0] Seconds for Start Time

Defines the seconds for the absolute start time of the queue.

Bits 29:0 – START_NSEC[29:0] Nanoseconds for Start Time

Defines the nanoseconds for the absolute start time of the queue.