8.2.235 GMAC Express MAC Frames Received Register

Name: GMAC_EMAC_FR
Offset: 0x1158
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 FRX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 FRX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – FRX[31:0] Frames Received without Error

Frames received without error. Counts the number of frames successfully received. Excludes pause frames, and is only incremented if the frame is successfully filtered and copied to memory.