8.2.152 GMAC Receive Queue Flush Register x

This register defines the traffic policing mode of operation. Each mode can be set simultaneously with the exception of bits 2 and 3, which are exclusive. If bits 2 and 3 are both set, then only bit 3 is treated as active

Name: GMAC_RX_FLUSH_Qx
Offset: 0x0B00 + x*0x04 [x=0..5]
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 MAX_VAL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 MAX_VAL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     LIMIT_FRAME_SIZELIMIT_NUM_BYTESDROP_ON_RESRC_ERRDROP_ALL 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 31:16 – MAX_VAL[15:0] Maximum Value for the Received Frame Size or Number of 128-Byte Chunk

Defines the maximum value for the received frame size when the bit LIMIT_FRAME_SIZE=1 or the number of 128 byte chunks of data received for this queue and already stored in the memory of the queue awaiting DMA memory writes when LIMIT_NUM_BYTES=1 and LIMIT_FRAME_SIZE=0.

Bit 3 – LIMIT_FRAME_SIZE Maximum Frame Length Received

ValueNameDescription
0 DISABLED

No effect.

1 ENABLED

When set, MAX_VAL indicates the maximum frame length in bytes that may be received. Frames exceeding this length will be dropped. This traffic policing function is relevant to the 802.1Qci standard which specifies stream filtering based on a maximum service data unit (SDU) size.

Bit 2 – LIMIT_NUM_BYTES Limitation of the Number of 128-Byte Chunk of Data Stored in the Memory of this Queue

ValueNameDescription
0 DISABLED

No effect.

1 ENABLED

Limits the number of 128-byte chunks of data received for this queue and already stored in the memory of the queue awaiting DMA memory writes to the value defined in the field MAX_VAL.

Bit 1 – DROP_ON_RESRC_ERR Drop on Resource Error

ValueNameDescription
0 DISABLED

No effect.

1 ENABLED

If a free DMA descriptor for this queue cannot be obtained (also referred to as lack of descriptor resource and occurs when the software either cannot free up descriptors quickly enough to meet the receive traffic rate or has deliberately decided not to free any descriptors), all new frames received on this queue will be automatically discarded.

Bit 0 – DROP_ALL Drop All Frames

ValueNameDescription
0 DISABLED

No effect.

1 ENABLED

Drops all frames of this queue.