8.2.224 GMAC Express MAC 1024 to 1518 Byte Frames Transmitted Register

Name: GMAC_EMAC_TBFT1518
Offset: 0x112C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFTX[31:0] 1024 to 1518 Byte Frames Transmitted without Error

Counts the number of 1024 to 1518 byte frames successfully transmitted without error, i.e., no underrun and not too many retries.