8.2.3 GMAC Network Status Register

Note: The register reset value is either 0x00000004 or 0x00000006 depending on the status of the GMDIO input pin.
Name: GMAC_NSR
Offset: 0x008
Reset: see Note
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RXLPISPFCPAUSN   IDLEMDIO  
Access RRRR 
Reset 001x 

Bit 7 – RXLPIS LPI Indication

Low power idle has been detected on receive. This bit is set when LPI is detected and reset when normal idle is detected. An interrupt is generated when the state of this bit changes.

Bit 6 – PFCPAUSN PFC Pause Negotiated

Set when PFC Priority-based Pause has been negotiated.

Bit 2 – IDLE PHY Management Logic Idle

The PHY management logic is idle (i.e., has completed).

Bit 1 – MDIO MDIO Input Status

Returns status of the GMDIO pin.