3.4.3.4.1.11 RXTLHA – RX
Telegram Length High Byte for Data Path A
| Name: | RXTLHA |
| Offset: | 0x13C |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | RXTLHA[2:0] | |
| Access | R | R | R | R | | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | | 0 | 0 | 0 | |
Bit 7 – Reserved
Bit
This bit is reserved
and returns ‘0’ when read.
Bit 6 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bit 5 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bit 4 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bits 2:0 – RXTLHA[2:0] Receive Telegram Length High Byte for Data Path
A
RXTLHA contains the upper four
bits of the 12-bit telegram length register. When the configured number of bits is
received, reception is terminated and a corresponding signal is sent to the receive
state machine. If the telegram length is set to “0x000”, this feature is switched
off and the reception must be terminated by another receive error
condition.