3.4.3.4.1.12 RXTLLA – RX
Telegram Length Low Byte for Data Path A
Name:
RXTLLA
Offset:
0x13B
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXTLLA[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXTLLA[7:0] Receive Telegram
Length Low Byte for Data Path A
RXTLLA contains the
lower eight bits of the 12-bit telegram length register (see the RXTLHA register
above for details).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.