3.4.3.4.1.15 RXCPLB – RX CRC Polynomial Low Byte for Data Path B

Name: RXCPLB
Offset: 0x138
Reset: 0x00

Bit 76543210 
 RXCPLB[6:0]1 
Access R/WR/WR/WR/WR/WR/WR/WR 
Reset 00000001 

Bits 7:1 – RXCPLB[6:0] RX CRC Polynomial Low Byte for Data Path B

This register defines the lower seven bits of the 15-bit RX CRC polynomial value. Bits 7..4 are unused for CRC4 polynomials.

Bit 0 – 1

This bit is hard-wired to ‘1’, and, therefore, not configurable.