3.4.3.4.1.9 RXCRHA – RX CRC Result Register High Byte for Data Path A

Name: RXCRHA
Offset: 0x13E
Reset: 0x00

Bit 76543210 
 RXCRHA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RXCRHA[7:0] RX CRC Result Register High Byte for Data Path A

The upper eight bits of the actual value in the CRC shift register are readable in RXCRHA, such as for checking the calculated value after reception is complete. This register reads as 0x00 in CRC4 and CRC8 mode.