3.4.3.4.1.7 RXCILA – RX CRC
Init Value Low Byte for Data Path A
Name:
RXCILA
Offset:
0x140
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXCILA[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXCILA[7:0] RX CRC Init Value
Low Byte for Data Path A
This register
defines the lower eight bits of the 16-bit RX CRC initialization value, which is the
start value of the CRC result register. Bits 7..4 are unused for CRC4
polynomials.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.