3.4.3.4.1.6 RXCIHA – RX CRC
Init Value High Byte for Data Path A
Name:
RXCIHA
Offset:
0x141
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXCIHA[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXCIHA[7:0] RX CRC Init Value
High Byte for Data Path A
This register
defines the upper eight bits of the 16-bit RX CRC initialization value which is the
start value of the CRC result register. This register is unused for CRC4 and CRC8
polynomials.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.