3.4.3.4.1.16 RXCIHB – RX CRC Init Value High Byte for Data Path B

Name: RXCIHB
Offset: 0x137
Reset: 0x00

Bit 76543210 
 RXCIHB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXCIHB[7:0] RX CRC Init Value High Byte for Data Path B

This register defines the upper eight bits of the 16-bit RX CRC initialization value, which is the start value of the CRC result register. This register is unused for CRC4 and CRC8 polynomials.