3.4.3.4.1.20 RXCRLB – RX CRC
Result Register Low Byte for Data Path B
Name:
RXCRLB
Offset:
0x133
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXCRLB[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXCRLB[7:0] Receive CRC Result
Register Low Byte for Data Path B
The lower eight bits
of the actual value in the CRC shift register are readable in RXCRLB, such as for
checking the calculated value after the transmission is complete. Bits 7..4 read as
0x0 in CRC4 mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.