3.4.3.4.1.14 RXCPHB – RX CRC Polynomial High Byte for Data Path B

Name: RXCPHB
Offset: 0x139
Reset: 0x00

Bit 76543210 
 RXCPHB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXCPHB[7:0] RX CRC Polynomial High Byte for Data Path B

This register defines the upper eight bits of the 15-bit RX CRC polynomial value. This register is unused for CRC4 and CRC8 polynomials