3.4.3.4.1.8 RXCSBA – RX CRC
Skip Bit Number for Data Path A
Name:
RXCSBA
Offset:
0x13F
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXCSBA[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXCSBA[7:0] RX CRC Skip Bit
Number for Data Path A
Number of bits after
the start of telegrams that are not strobed to the CRC shift register. Any value
between 0 and 255 is valid.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.