3.4.3.4.1.4 RXCPHA – RX CRC
Polynomial High Byte for Data Path A
Name:
RXCPHA
Offset:
0x143
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXCPHA[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXCPHA[7:0] RX CRC Polynomial
High Byte for Data Path A
This register
defines the upper eight bits of the 15-bit RX CRC polynomial value. This register is
unused for CRC4 and CRC8 polynomials.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.