3.4.3.4.1.21 RXTLHB – RX
Telegram Length High Byte for Data Path B
| Name: | RXTLHB |
| Offset: | 0x132 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | RXTLHB[3:0] | |
| Access | R | R | R | R | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bit 6 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bit 6 – Reserved Bit
Bit 5 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bit 4 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bits 3:0 – RXTLHB[3:0] Receive Telegram
Length High Byte for Data Path B
RXTLHB contains the
upper four bits of the 12-bit telegram length register. When the configured number
of bits is received, the reception is terminated and a corresponding signal is sent
to the receive state machine. If the telegram length is set to “0x000”, this feature
is switched off and the reception must be terminated by another receive error
condition.