3.4.3.4.1.13 RXDSB – RX Data
Shift Register for Data Path B
Name:
RXDSB
Offset:
0x13A
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RXDSB[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RXDSB[7:0] Receive Data Shift
Register for Data Path B
RXDSB holds the
current content of the receive data shift register. This register is read-only.
Writing to this register has no effect.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.