3.4.3.4.1.22 RXTLLB – RX Telegram Length Low Byte for Data Path B

Name: RXTLLB
Offset: 0x131
Reset: 0x00

Bit 76543210 
 RXTLLB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RXTLLB[7:0] Receive Telegram Length Low Byte for Data Path B

RXTLLB contains the lower eight bits of the 12-bit telegram length register (see the RXTLHB register above for details).