13.1.3 DS60001765B - 12/2023

SectionChanges
General
  • Added automotive content throughout
Reference DocumentNew section
Configuration SummaryUpdated Table 1-1
Block DiagramUpdated Figure 1-1
Event SystemUpdated Real-Time Event List
Package and PinoutUpdated BGA343 Pinout
System Interconnect and Security (SIS)Table 1-6: added note (1)
Bus Matrix (MATRIX)

Removed “Security of Peripheral Bus Clients” section and MATRIX_SPSELRX registers

Updated No Default Host, Slot Cycle Limit Arbitration

DMA Controller (XDMAC)

Updated Description, Figure 2-17

Embedded Characteristics: corrected embedded FIFO value

XDMAC_CC: modified reset value

XDMAC_GTYPE: modified XDMAC2 reset value

Static Memory Controller (SMC)

Throughout: added Data Float Output Time content

Updated Block Diagram, I/O Lines Description

Memory Connection for an 8-bit Data Bus, Memory Connection for a 16-bit Data Bus, Connection of 2 x 8-bit Devices on a 16-bit Bus: Byte Write Option: added note

SMC Connections to Static Memory Devices to Recommended Procedure to Switch from Slow Clock Mode to Normal Mode or from Normal Mode to Slow Clock Mode: updated signal names in all diagrams (no changes to waveforms)

HSMC_MODE: added PS field

HSMC_ELPRIM, HSMC_MODE, HSMC_PMECCx: modified reset values

Universal DDR Memory Controller (UDDRC)Embedded Characteristics: updated list of standards

High-Level SDRAM Initialization Procedure, Step 5: corrected “ZQ calibration error check” sub-step

Updated Per-Bank Refresh (LPDDR2/LPDDR3 only), DLL-Off Mode (DDR3)
DDR/LPDDR Physical Interface (DDR3PHY)

Throughout: editorial changes; modified signal names

Updated Embedded Characteristics, Byte Lane PHY

Added Impedance Calibration

Register Summary: DDR3PHY_MR0_DDR, DDR3PHY_MR1_DDR deleted

DDR3PHY_ZQ0CR1: updated ZPROG field description

DDR3PHY_PGCR: index [28:25] now reserved; index [8:5] now reserved

DDR3PHY_ODTCR: indexes [4,8,12,20,24,28] now reserved

DDR3PHY_DTDR0: DTBYTE0 now at index [7:0]

DDR3PHY_PGCR: RANKEN bit description updated

DDR3PHY_BISTRR: index 20 now reserved

Modified reset values for DDR3PHY_PGCR, DDR3PHY_DLLGCR, DDR3PHY_ACIOCR, DDR3PHY_ODTCR, DDR3PHY_BISTLSR, DDR3PHY_BISTAR1, DDR3PHY_BISTAR2, DDR3PHY_BISTUDPR, DDR3PHY_ZQ0CR0, DDR3PHY_ZQ0CR1, DDR3PHY_ZQ0SR0, DDR3PHY_DXxGCR, DDR3PHY_DXxDLLCR, DDR3PHY_DXxDQTR, DDR3PHY_DXxDQSTR

OverviewUpdated Special Functions in SFR/SFRBU
System Controller Write Protection (SYSCWP)

Corrected Table 4-1

General Purpose Backup Registers (GPBR)

Updated Description, Embedded Characteristics

GPBR_FCLR: updated register description; updated FCLR description

Dual Watchdog Timer (DWDT)

NS_WDT_MR and PW_WDT_MR: corrected WDDBGHLT and WDIDLEHLT positions

PS_WDT_VR: modified reset value

Reset Controller (RSTC)

Updated Embedded Characteristics

RSTC_MR: added ENGCLR at index 20 and bit description

RSTC_SR: modified reset value

Real-Time Timer (RTT)

Updated Figure 4-18

RTT_TSR: added TS_OVF bit; corrected TSTAMP field width

Real-Time Clock (RTC)

All occurrences of Persian mode deleted

Updated Waveform Generation, RTC Accurate Clock Calibration

RTC_MR: index 1 now ‘reserved’. Bit UTC, index 2, updated

RTC_SR: modified reset value

Shutdown Controller (SHDWC)

SHDWC Block Diagram: removed FWKUP pin

SHDW_MR: modified reset value

Chip Identifier (CHIPID)Embedded Characteristics, CHIPID_CIDR: modified Chip ID reset value
OTP Memory Controller (OTPC)Updated Power Management
Special Function Registers Backup (SFRBU)

Register Summary: address offset 0x0C now 'reserved'

Slow Clock Controller (SCKC)Updated Embedded Characteristics
Power Management Controller (PMC)

Throughout: changed “FSTP” to “WIP”

Updated Main Crystal Oscillator Failure Detection, Figure 4-49, Recommended Programming Sequence, Fast Start-Up, Main System Bus Clock Controller, 32.768 kHz Crystal Oscillator

CKGR_MOR: removed BMCKIC and BMCKRST bits

PMC_GCSR2: added GPID95 and GPID94 bits

PMC_FSMR: removed WLAN bits

PMC_MCKLIM: removed MCK_HIGH_RES and MCK_LOW_RES fields

CKGR_MOR, PMC_XTALF: modified reset values

Parallel Input/Output Controller (PIO)

Inputs: added note

Analog-to-Digital Converter (ADC) Controller

Added Disabling the Temperature Sensor to Put the System in Low-Power Mode

Updated Temperature Sensor, Buffer Structure, Buffer Structure without FIFO, Buffer Structure with FIFO, Input-Output Transfer Functions

Automatic Error Correction: updated value of Gs

ADC_TEMPMR: updated TEMPON

ADC_FMR: updated CHUNK description

ADC_ACR: index [9:8] now populated (IBCTL)

ADC_MR: modified reset value

ADC_EMR: updated OSR description

ADC_TRGR: updated TRGPER description

ADC_CVR: updated GAINCORR description

Analog Comparator Controller (ACC)

ACC_ISR: modified reset value

Camera Serial Interface (CSI)

Throughout: register short names and register bits renamed from DPHY to PHY except for register CSI_DPHY_RSTZ; bit descriptions updated

Block Diagram: deleted descriptive text below figure

Signal Description renamed to I/O Lines Description

Updated Shutdown Mode, Interrupts

Register Summary: offsets 0x10, 0x14, 0x0130, 0x0134 now 'reserved'; offsets 0xE8, 0xF8, 0x0108, 0x0118, 0x0128 now populated ( CSI_INT_FORCE_PHY_FATAL, CSI_INT_FORCE_PKT_FATAL, CSI_INT_FORCE_FRAME_FATALCSI_INT_FORCE_PHY, CSI_INT_FORCE_PKT)

CSI_INT_ST_MAIN: bit index 18 now 'reserved'

CSI_PHY_TEST_CTRL1: added PHY_TESTDOUT at index [15:8]

CSI_INT_ST_PKT, CSI_INT_MSK_PKT: register names modified

CSI-2 Demultiplexer Controller (CSI2DC)

Updated Functional Description, CSI2DC Block Diagram, Figure 6-8

CSI2DC_VPDTRR: updated access

CSI2DC_GSPS0R, CSI2DC_GSPS1R, CSI2DC_GSPS2R, CSI2DC_GSPS3R: modified reset values

CSI2DC_SSPISR, CSI2DC_GSPISR, CSI2DC_GLPISR, CSI2DC_IDSISR, CSI2DC_DPISR, CSI2DC_VPISR: updated bit descriptions

Image Sensor Controller (ISC)

Throughout: added register write protection information

Descriptor Memory Mapping: updated column “Address” in Table 6-59, Table 6-60, Table 6-61

Added Scaler Function

Clock Domain Diagram: added synchronization signals

ISC_DCTRL: updated DVIEW description

ISC_CLKSR: modified reset value

ISC_DST0, ISC_DST1, ISC_DST2: index 16:31 now ‘ reserved’

ISC_INTEN, ISC_INTDIS, ISC_INTMASK. ISC_INTSR: added bit WPE at index 30 and bit description

Inter-IC Sound Multi-Channel Controller (I2SMCC)

Corrected “I2SMCC_SCK” to “I2SMCC_CK”, and “SCK” to “CK”

Added Pad Hysteresis Control

Updated I2S Reception and Transmission Sequence, Left-Justified Reception and Transmission Sequence, DMA Controller Operation, Common Registers

Product Dependencies: added note

TX DMA Chunk Configurations, RX DMA Chunk Configurations: updated column titles; added note

I2SMCC_MRB: updated PACK24 description (note) and DMACHUNK description

I2SMCC_MRB: I2SLINESIZE description updated for values 1 and 2

I2SMCC_ISRA: updated RXLRDYx and TXRRDYx descriptions

Synchronous Serial Controller (SSC)

Added Audio Sampling Rate Limitations

Updated Register Write Protection

SSC_WPMR: updated WPEN description

Sony/Philips Digital Interface Receiver (SPDIFRX)

Updated Embedded Characteristics

SPDIFRX_RSR: modified reset value; updated ULOCK description

Sony/Philips Digital Interface Transmitter (SPDIFTX)

Updated Embedded Characteristics, Interrupt Sources, Transmit FIFO, 9-bit to 16-bit Data, Write Protection Registers

SPDIFTX_WPSR: updated WPVSRC description

SPDIFTX_EMR, SPDIFTX_ISR: modified reset values

Removed SPDIFTX_AW1 and SPDIFTX_AW2 registers and TXRDYCH1, TXRDYCH2, TXUDR1, TXUDR2 bits

Pulse Density Microphone Controller (PDMC)

Updated Embedded Characteristics, Block Diagram, Pre-Filter, Figure 7-56, PDMC_ISR

PDMC_MR: modified reset value

PDMC_CR: added write protection information

Asynchronous Sample Rate Converter (ASRC)

Updated Table 7-14

ASRC_TRIG: updated TRIGSELINx, TRIGSELOUTx descriptions

ASRC_VBPS_OUT: updated VBPS_OUTx description

ASRC_ESR: bits [31:16] now 'reserved'

ASRC_ISRx: modified reset value; updated RXCHUNK, TXCHUNK descriptions

Advanced Encryption Standard (AES)

AES_MR: modified reset value

Triple Data Encryption Standard (TDES)

TDES_MR: modified reset value

Random Number Generator (TRNG)

TRNG_WPSR: modified SWETYP description (value 5)

Integrity Check Monitor (ICM)

ICM_ISR: updated bit descriptions (cleared on read)

Security Module (SECUMOD)

SECUMOD_BMPR: added note on DETx bits

SECUMOD_WKPR: DETx now at index [21:18]; bits [17:16] reserved; added note

SECUMOD_CR, SECUMOD_PIOBUx, SECUMOD_JTAGCR: modified reset value

Overview

Added Important Note

Gigabit Ethernet MAC (GMAC)

Updated Receive Buffer List, Transmit Buffer List

GMAC_DCFGR: corrected offset of bit CRCERRREP

GMAC_TQSA: updated SEGALLOCQx description

Flexible Serial Communication Controller (FLEXCOM)

Changed “TWIHS_” to “FLEX_TWI_” throughout

Updated Bus Clear Command, FIFO Pointer Error, USART Asynchronous and Partial Wake-Up, Baud Rate in Synchronous Mode, SPI Comparison Function on Received Character, SPI Asynchronous and Partial Wake-Up, TWI Asynchronous and Partial Wake-Up, SCL Rising Time Control, FLEX_TWI_CR

Sniffer Mode: updated Sniffer description

FLEX_TWI_CR: added SCLRBD and SCLRBE at index 18 and 19, respectively

FLEX_TWI_SR: modified reset value

FLEX_TWI_SMR: updated BSEL description

Quad Serial Peripheral Interface (QSPI)

Throughout: changed “AHB” to “system bus”, and “APB” to “peripheral bus”; corrected clock name from “GCK” to “GCLK”

Updated Signal Description, Twin-Quad Mode

QSPI_SCR: updated DLYBS description

QSPI_MR: removed OENSD and QICMEN bits

QSPI_IFR: corrected NBDUM field size

Secure Digital MultiMedia Card Controller (SDMMC)

SDMMC_CA0R: updated bit descriptions

SDMMC_PSR: modified reset value

Controller Area Network (MCAN)

Updated Address Configuration, Timestamping, Timestamp Generation

MCAN_TEST: updated RX bit description

Timer Counter (TC)

Throughout: added explanatory notes about Timer Counter block instances

Updated Block Diagram

TC_BMR: updated TCxXCxS descriptions

Pulse Width Modulation Controller (PWM)

Updated PWM_DEBUG, PWM_SMMR, PWM_ETRGx, PWM_LEBRx, Figure 9-243

Description, Embedded Characteristics, Fault Protection, PWM_FPE: modified number of fault inputs

USB Device High Speed Port (UDPHS)

Transfer Without DMA: modified code content

UDPHS_INTSTA: editorial changes

Electrical CharacteristicsUpdates throughout, mainly:

Minor fixes on figures

Mechanical CharacteristicsAdded Table 11-82, Table 11-83, Table 11-84, Table 11-85
MarkingCorrected Jedec symbol