Description
This Tcl command closes the current project in Libero SoC. This command is equivalent to selecting Close Project from the File menu.
close_project [-save value]
Arguments
Parameter | Type | Description |
---|
-save | boolean | Saves the current project in Libero SoC before closing project. - TRUE, true or 1 - saves your project in Libero SoC before closing project. Default is true.
- FALSE, false or 0 - closes your project without saving.
|
Supported Families
Supported Families |
PolarFire® |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |