Description
This Tcl command removes a link to a file and copies the file locally to the project.
unlink_copy_locally -file {filename}
Arguments
Parameter | Type | Description |
---|
file | string | Name of the linked (remote) file you want to unlink and copy locally to the project. |
Return Type | Description |
---|
None | None |
Error Codes
Error Code | Description |
---|
None | Unable to find the file '*/src'. |
None | Parameter 'file' has illegal value. |
None | Required parameter 'file' is missing. |
None | Parameter 'param_name' is not defined. Valid command formatting is 'unlink_copy_locally -file "file"'. |
Supported Families
Supported Families |
PolarFire® |
PolarFire SoC |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
Unlink the file file1.vhd from my project and copy locally to the project.
unlink_copy_locally -file file1.vhd