21.3.65 open_smartdesign
(Ask a Question)Description
This Tcl command opens a SmartDesign. You must either open or create a SmartDesign before using any of the SmartDesign specific commands "sd_*".
Important: This command is not required to build
a SmartDesign component. This command maps to an interactive user action in the
SmartDesign Canvas and will not be present in the exported SmartDesign component Tcl
description.
open_smartdesign [-sd_name "smartdesign_component_name"]
Arguments
Parameter | Type | Description |
---|---|---|
sd_name | string | Specifies the name of an existing SmartDesign component. It is mandatory. You can specify the name of SmartDesign as follow: {<design_name>} or {<design_name>::<module_name>}. |
Error Codes
Error Code | Description |
---|---|
None | Parameter 'sd_name' has illegal value. |
None |
Parameter 'param_name' is not defined. Valid command formatting is 'open_smartdesign [-sd_name "sd_name"] '. |
Supported Families
Supported Families |
---|
PolarFire® |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
Open "top" SmartDesign from your project.
open_smartdesign -sd_name {top}