21.3.63 one_way_passcode
(Ask a Question)Description
This Tcl command enables/disables One Way Passcode (OWP).
Important: This Tcl command is applicable for Libero
                SoC Design Suite v2022.3 and later.
            one_way_passcode -enable true/false (or 0/1) 
        Arguments
| Parameter | Type | Description | 
|---|---|---|
| enable | boolean | 
                                 Enter 1 to enable or 0 (default) to disable One-Way Passcode (OWP). Enter true to enable or false (default) to disable One-Way Passcode (OWP).  | 
| Return Type | Description | 
|---|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|---|
| None | NA | 
Supported Families
| PolarFire® SoC | 
Example
The following example enables One Way Passcode (OWP).
one_way_passcode -enable 1
one_way_passcode -enable true