21.3.6 build_design_hierarchy
(Ask a Question)Description
This Tcl command rebuilds the Design/Stimulus Hierarchy. Any change to the design sources/stimuli invalidates the design hierarchy/stimulus hierarchy. You can build the Design Hierarchy and Simulation Hierarchy by clicking the Build Hierarchy button.
build_design_hierarchySupported Families
| Supported Families | 
|---|
| PolarFire® | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
Example
The following command rebuilds the Design/Stimulus Hierarchy.
build_design_hierarchy