21.3.3 add_modelsim_path
(Ask a Question)Description
This Tcl command adds a ModelSim simulation library to your project.
add_modelsim_path -lib library_name  [-path library_path] \
                 [-remove "library_name"]Arguments
| Parameter | Type | Description | 
|---|---|---|
| lib | string | Name of the library you want to add. | 
| path | string | Path to library that you want to add. Enables you to change the mapping for your simulation library (both Verilog and VHDL). Type the pathname or click the Browse button to navigate to your library directory. | 
| remove | string | Name of library you want to remove (if any). | 
Error Codes
Error Code  | Description  | 
|---|---|
| None | Required parameter 'lib' is missing.  | 
| None | Parameter 'param_name' is not defined. Valid command formatting is 'add_modelsim_path -lib "library name" [-path "library path"] [-remove "TRUE | FALSE"]'  | 
Supported Families
| Supported Families | 
|---|
| PolarFire® | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
Example
Add the ModelSim library "msim_update2" located in the "c:\modelsim\libraries" directory and remove the library "msim_update":
add_modelsim_path -lib "msim_update2" \
                  -path "c:\modelsim\libraries" \
                  -remove "msim_update"