21.3.72 refresh
(Ask a Question)Description
This Tcl command refreshes your project, rebuilds the Design Hierarchy, updates the view and checks for updated links and files. This command is equivalent to selecting Refresh Design Hierarchy (F5) from the View menu.
refreshSupported Families
| Supported Families | 
|---|
| PolarFire® | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
Example
The following command refreshes project, rebuilds the Design Hierarchy, updates the view and checks for updated links and files.
refresh