21.3.74 remove_library
(Ask a Question)Description
This Tcl command removes a VHDL library from your project. To remove library, right-click the design module name in the Design Hierarchy and select Remove VHDL Library from the context menu.
remove_library -library nameArguments
| Parameter | Type | Description | 
|---|---|---|
| library | string | Specifies the name of the library you wish to remove. | 
Error Codes
Error Code  | Description  | 
|---|---|
None  | Required parameter 'library' is missing.  | 
None  | Parameter 'param_name' is not defined. Valid command formatting is 'remove_library -library "library name"'.  | 
Supported Families
| Supported Families | 
|---|
| PolarFire® | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
Example
Remove a library with the "my_lib" name from your project.
remove_library –library "my_lib"