Description
This Tcl command is for validating the invalidated tool states of Synthesize/Compile and Place and Route Design Flow steps to Pass state from OOD (Out of Date) state
force_update_design_flow
Arguments
| Parameter | Type | Description | 
|---|
| None | None | None | 
| Return Type | Description | 
|---|
| None | None | 
Error Codes
| Error Code | Description | 
|---|
| None | Parameter 'param_name' is not defined. Valid command formatting is 'force_update_design_flow'. | 
Supported Families
            
            | Supported Families | 
|---|
| PolarFire® | 
| PolarFire SoC | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
 
        Example
This example validating the invalidated tool states of Synthesize/Compile and Place and Route Design Flow steps.
force_update_design_flow