21.3.61 is_synthesis_enabled
(Ask a Question)Description
Tcl query to determine if a project can be synthesized. The source is an .edn file.
is_synthesis_enabled
        Arguments
| Return Type | Description | 
|---|---|
| 1 | Synthesis is enabled. | 
| 0 | Synthesis is disabled. | 
Example
set p [is_synthesis_enabled]
puts “$p”