21.3.83 select_profile
(Ask a Question)Description
This Tcl command selects an existing profile to use in your project.
select_profile -name profilenameArguments
| Parameter | Type | Description | 
|---|---|---|
| name | string | Specifies the name of the profile you wish to use. | 
Supported Families
| Supported Families | 
|---|
| PolarFire® | 
| RTG4™ | 
| SmartFusion® 2 | 
| IGLOO® 2 | 
Example
The following command selects an existing profile 'custom1'.
select_profile -name custom1