11.3.24 Peripheral Pin Select Input Register 15

Name: RPINR15
Offset: 0x3310

Bit 3130292827262524 
 SS2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SCK2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SDI2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SS1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – SS2R[7:0]  Assign SPI2 Client Select (SS2) to the Corresponding RPn Pin bits

Bits 23:16 – SCK2R[7:0] Assign SPI2 Clock Input (SCK2IN) to the Corresponding RPn Pin bits

Bits 15:8 – SDI2R[7:0] Assign SPI2 Data Input (SDI2) to the Corresponding RPn Pin bits

Bits 7:0 – SS1R[7:0] Assign SPI2 Client Select (SS1) to the Corresponding RPn Pin bits